Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Rubberduck and Whip Antennas

Step up your connectivity with Fairview Microwave's meticulously crafted rubberducks and whip style antennas, tailor-made for diverse radio applications. Witness an effortless plug-and-play experience brought to you by these lightweight, compact gems, all fine-tuned for precision frequency coverage. Embrace the sheer convenience of our stubby style antennas, designed for those who prioritize space without compromising on performance.

Unlock Streamlined Connectivity with Versatile Rubberduck & Whip Antennas

Check Mark

Availability

Fairview Microwave’s rubberduck antennas are in-stock and ready to ship with no minimum order quantities.

Check Mark

Connectivity Options

Multiple connector choices including SMA Male, RPSMA, and 90-degree options offer seamless integration.

Check Mark

Uncompromised Protection

Each antenna boasts water and dust ingress protection for reliable performance.

Rubberduck & Whip Antenna Features

4G LTE and 5G Readiness

Stay ahead with antennas specifically designed for 4G LTE and 5G band operations.

Diverse Frequency Coverage

These antennas efficiently cover pivotal frequencies including 2.4GHz, 5GHz, CBRS, 868 MHz, and 916 MHz.

Gain Excellence

Boasting 0-4.5 dBi gain rubberducks, our antennas ensure optimized signal strength.

Unique Styles for Varied Needs

Choose from concave, stubby, blade style, or tilt and swivel style antennas for maximum utility and aesthetics.